Eaton Crouse-Hinds series EMT combination coupling
692

692

Eaton Crouse-Hinds series EMT combination coupling, EMT (compression) to rigid (threaded), Steel, Combination type, 1"-1"
692 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EMT combination coupling
Catalog Number
692
UPC
784564106926
Product Length/Depth
1.5 in
Product Height
1.69 in
Product Width
1.69 in
Product Weight
0.19 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Combination type
EMT (compression) to rigid (threaded)
Conduit type
EMT
Trade size
1"-1"
Style
Combination
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.