下载文档 () / 20
动力,因我们而不同*

6A-09-30VI24

Eaton B-Line series vertical inside bend, 6" H x 20.6920" W x 9" L, Aluminum, 24" radius, 30° angle

常用规格

Product Name
Eaton B-Line series vertical inside bend
Catalog Number
6A-09-30VI24
UPC
781011207366
Product Length/Depth
20.692 in
Product Height
6 in
Product Width
9 in
Product Weight
4.9 lb
Certifications
UL Classified
CSA
CE

产品规格

Material
Aluminum
Type
Series 2-5 vertical inside bend
Angle
30°
Radius
24 in

导出产品规格