下载文档 () / 20
动力,因我们而不同*

6A-09-LR06

Eaton B-Line series left reducer, 6" H x 9.78" W x 9" L, Aluminum, 9" and 6" Tray " Widths

常用规格

Product Name
Eaton B-Line series left reducer
Catalog Number
6A-09-LR06
UPC
781011207663
Product Length/Depth
9.78 in
Product Height
6 in
Product Width
9 in
Product Weight
2.6 lb
Certifications
CSA
CE
UL Classified

产品规格

Material
Aluminum
Special features
9" & 6" Tray widths
Type
Series 2-5 left reducer

导出产品规格