下载文档 () / 20
动力,因我们而不同*

6A-12-18-HT24

Eaton B-Line series horizontal tee, 6" H x 33" W x 12" L, Aluminum, 12" and 18" tray widths, 24" radius

常用规格

Product Name
Eaton B-Line series horizontal tee
Catalog Number
6A-12-18-HT24
UPC
781011091330
Product Length/Depth
33 in
Product Height
6 in
Product Width
12 in
Product Weight
25.83 lb
Certifications
CSA
UL Classified
CE

产品规格

Material
Aluminum
Special features
12" & 18" Tray widths
Type
Series 2-5 horizontal expanding tee
Radius
24 in

导出产品规格