下载文档 () / 20
动力,因我们而不同*

6A-18-12-HX24

Eaton B-Line series horizontal cross, 6" H x 72" W x 18" L, Aluminum, 18" and 12" Tray " Widths, 24" radius

常用规格

Product Name
Eaton B-Line series horizontal cross
Catalog Number
6A-18-12-HX24
UPC
781011091866
Product Length/Depth
72 in
Product Height
6 in
Product Width
18 in
Product Weight
32.93 lb
Certifications
CE
CSA
UL Classified

产品规格

Material
Aluminum
Special features
18" & 12" Tray widths
Type
Series 2-5 horizontal cross
Radius
24 in

导出产品规格