下载文档 () / 20
动力,因我们而不同*

6A-18-90VO18

Eaton B-Line series vertical outside bend, 6" H x 81.11" W x 18" L, Aluminum, 48" radius, 90° angle

常用规格

Product Name
Eaton B-Line series vertical outside bend
Catalog Number
6A-18-90VO18
UPC
799038434474
Product Length/Depth
81.11 in
Product Height
6 in
Product Width
18 in
Product Weight
9.852 lb
Certifications
CSA
CE
UL Classified

产品规格

Material
Aluminum
Type
Series 2-5 vertical outside bend
Angle
90°
Radius
48 in

导出产品规格