下载文档 () / 20
动力,因我们而不同*

6A-24-12-HX24

Eaton B-Line series horizontal cross, 6" H x 78" W x 24" L, Aluminum, 24" and 12" Tray " Widths, 24" radius

常用规格

Product Name
Eaton B-Line series horizontal cross
Catalog Number
6A-24-12-HX24
UPC
781011092399
Product Length/Depth
78 in
Product Height
6 in
Product Width
24 in
Product Weight
37.84 lb
Certifications
UL Classified
CE
CSA

产品规格

Material
Aluminum
Special features
24" & 12" Tray widths
Type
Series 2-5 horizontal cross
Radius
24 in

导出产品规格