下载文档 () / 20
动力,因我们而不同*

6A-24-RR12

Eaton B-Line series right reducer, 6" H x 14.97" W x 24" L, Aluminum, 24" and 12" Tray " Widths

常用规格

Product Name
Eaton B-Line series right reducer
Catalog Number
6A-24-RR12
UPC
781011210052
Product Length/Depth
14.97 in
Product Height
6 in
Product Width
24 in
Product Weight
4.8 lb
Certifications
CE
CSA
UL Classified

产品规格

Material
Aluminum
Special features
24" & 12" Tray widths
Type
Series 2-5 right reducer

导出产品规格