下载文档 () / 20
动力,因我们而不同*

6A-30-24-HT12

Eaton B-Line series horizontal tee, 6" H x 30" W x 30" L, Aluminum, 30" and 24" Tray " Widths, 12" radius

常用规格

Product Name
Eaton B-Line series horizontal tee
Catalog Number
6A-30-24-HT12
UPC
781011092665
Product Length/Depth
30 in
Product Height
6 in
Product Width
30 in
Product Weight
24.9 lb
Certifications
CSA
CE
UL Classified

产品规格

Material
Aluminum
Special features
30" & 24" Tray widths
Type
Series 2-5 horizontal reducing tee
Radius
12 in

导出产品规格