下载文档 () / 20
动力,因我们而不同*

6A-30-30VI24

Eaton B-Line series vertical inside bend, 6" H x 20.6920" W x 30" L, Aluminum, 24" radius, 30° angle

常用规格

Product Name
Eaton B-Line series vertical inside bend
Catalog Number
6A-30-30VI24
UPC
781011210687
Product Length/Depth
20.692 in
Product Height
6 in
Product Width
30 in
Product Weight
6.8 lb
Certifications
CE
CSA
UL Classified

产品规格

Material
Aluminum
Type
Series 2-5 vertical inside bend
Angle
30°
Radius
24 in

导出产品规格