下载文档 () / 20
动力,因我们而不同*

6A-30-HYL

Eaton B-Line series horizontal wye left, 6.25" H x 62.3750" W x 42.7933" L, Aluminum

常用规格

Product Name
Eaton B-Line series horizontal wye left
Catalog Number
6A-30-HYL
UPC
781011093020
Product Length/Depth
62.375 in
Product Height
6.25 in
Product Width
42.79329114 in
Product Weight
31.27 lb
Certifications
CSA
CE
UL Classified

产品规格

Material
Aluminum
Type
Series 6 left horizontal wye

导出产品规格