下载文档 () / 20
动力,因我们而不同*

6A-36-90VI12

Eaton B-Line series vertical inside bend, 6" H x 21.1880" W x 36" L, Aluminum, 12" radius, 90° angle

常用规格

Product Name
Eaton B-Line series vertical inside bend
Catalog Number
6A-36-90VI12
UPC
781011211776
Product Length/Depth
21.188 in
Product Height
6 in
Product Width
36 in
Product Weight
13.4 lb
Certifications
CE
UL Classified
CSA

产品规格

Material
Aluminum
Type
Series 2-5 vertical inside bend
Angle
90°
Radius
12 in

导出产品规格