下载文档 () / 20
动力,因我们而不同*

6A-36-LR06

Eaton B-Line series left reducer, 6" H x 25.38" W x 36" L, Aluminum, 36" and 6" tray widths

常用规格

Product Name
Eaton B-Line series left reducer
Catalog Number
6A-36-LR06
UPC
781011212223
Product Length/Depth
25.38 in
Product Height
6 in
Product Width
36 in
Product Weight
9.6 lb
Certifications
CE
CSA
UL Classified

产品规格

Material
Aluminum
Special features
36" & 6" Tray widths
Type
Series 2-5 left reducer

导出产品规格