下载文档 () / 20
动力,因我们而不同*

6A-36-RR06

Eaton B-Line series right reducer, 6" H x 25.38" W x 36" L, Aluminum, 36" and 6" Tray " Widths

常用规格

Product Name
Eaton B-Line series right reducer
Catalog Number
6A-36-RR06
UPC
781011212063
Product Length/Depth
25.38 in
Product Height
6 in
Product Width
36 in
Product Weight
8.9 lb
Certifications
CE
UL Classified
CSA

产品规格

Material
Aluminum
Special features
36" & 6" Tray widths
Type
Series 2-5 right reducer

导出产品规格