下载文档 () / 20
动力,因我们而不同*

6A-36-RR24

Eaton B-Line series right reducer, 6" H x 14.97" W x 36" L, Aluminum, 36" and 24" Tray " Widths

常用规格

Product Name
Eaton B-Line series right reducer
Catalog Number
6A-36-RR24
UPC
781011212162
Product Length/Depth
14.97 in
Product Height
6 in
Product Width
36 in
Product Weight
5.5 lb
Certifications
CSA
UL Classified
CE

产品规格

Material
Aluminum
Special features
36" & 24" Tray widths
Type
Series 2-5 right reducer

导出产品规格