下载文档 () / 20
动力,因我们而不同*

6A-36-VT36

Eaton B-Line series vertical tee, 6" H x 39" W x 36" L, Aluminum, 36" radius

常用规格

Product Name
Eaton B-Line series vertical tee
Catalog Number
6A-36-VT36
UPC
781011212025
Product Length/Depth
39 in
Product Height
6 in
Product Width
36 in
Product Weight
57.8 lb
Certifications
CE
CSA
UL Classified

产品规格

Material
Aluminum
Type
Series 2-5 vertical tee down
Radius
36 in

导出产品规格