下载文档 () / 20
动力,因我们而不同*

6A-42-SR30

Eaton B-Line series straight reducer, 6.25" H x 11.5" W x 42" L, Aluminum

常用规格

Product Name
Eaton B-Line series straight reducer
Catalog Number
6A-42-SR30
UPC
781011213411
Product Length/Depth
11.5 in
Product Height
6.25 in
Product Width
42 in
Product Weight
5.2 lb
Certifications
CE
CSA
UL Classified

产品规格

Material
Aluminum
Type
Series 6 straight reducer fitting

导出产品规格