下载文档 () / 20
动力,因我们而不同*

6A-48-90HB36

Eaton B-Line series horizontal bend, 6" H x 123.53" W x 48" L, Aluminum, 36" radius, 90° angle

常用规格

Product Name
Eaton B-Line series horizontal bend
Catalog Number
6A-48-90HB36
UPC
781011213497
Product Length/Depth
123.53 in
Product Height
6 in
Product Width
48 in
Product Weight
37.5 lb
Certifications
CE
CSA
UL Classified

产品规格

Material
Aluminum
Type
Series 2-5 horizontal bend
Angle
90°
Radius
36 in

导出产品规格