| Product Name |
Eaton B-Line series imperial cable tray and ladder
|
| Catalog Number |
6A06-36-CSF12
|
| UPC |
781011205553
|
| Product Length/Depth |
30.053 in
|
| Product Height |
19.445 in
|
| Product Width |
37.75 in
|
| Product Weight |
23.6 lb
|
| Certifications |
UL Classified
CSA CE |
| Material |
Aluminum
|
| Type |
Series 6 cable support fitting
|
| Radius |
12 in
|