下载文档 () / 20
动力,因我们而不同*

6NHG000BI-400

Fuse-link, LV, 6 A, AC 400 V, NH000, gL/gG, IEC, dual indicator, insulated gripping lugs

常用规格

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
6NHG000BI-400
Product Length/Depth
79 mm
Product Height
51 mm
Product Width
21 mm
Product Weight
131 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

产品规格

Amperage Rating
6 A
Fitted with:
Insulated metal gripping lugs
Fuse size
NH000
Current type
AC
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated switching capacity
120 kA
Rated voltage AC
400 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
Yes
Watt losses
2.2 W
Connection
Blade end
Construction
NH000
Construction size
NH000
Fuse shape
Knife blade contacts
Square body
Voltage type
AC
Suitable for
Microswitch 170H0236
EBF Vertical fuse rail
EBV Vertical fuse switch-disconnectors
EBH Size 000 Horizontal fuse switch-disconnectors
Material
Ceramic body
Quantity
3
Voltage rating
400 V
Type
Fuse
Application
  • industrial
  • Utilities, Solar, Wind
Rated switching capacity AC
120 kA

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。