下载文档 () / 20
动力,因我们而不同*

70071347071

Eaton ZB-S Central battery DC/DC converter.2 (DCM) Only as a replacement for ESF30 systems of type ZB-S, ZB96 and EuroZB.1

常用规格

Product Name
Eaton ZB-S Central power system
Catalog Number
70071347071
Product Length/Depth
170 mm
Product Height
155 mm
Product Width
55 mm
Product Weight
0.78 kg
Certifications
CE

产品规格

Product branding
Eaton

导出产品规格