下载文档 () / 20
动力,因我们而不同*

7022112FUL-0298

Eaton, Alarms & signalling devices, Fulleon, Asserta Xenon sounder beacon, 230V AC, 110dB, Amber lens, Red housing (AS/SB/230/R/110/AL)

常用规格

Product Name
Eaton Asserta Industrial sounder
Catalog Number
7022112FUL-0298
Product Length/Depth
155 mm
Product Height
212 mm
Product Width
168 mm
Product Weight
1.8 kg
Compliances
EN

产品规格

Nominal voltage - max
240 V
Nominal voltage - min
220 V
Type of current
AC
Electricity consumption
0.055 A
Power
13 W
Lens color
Orange
Lamp type
Xenon
Sound output
110 dB
Type of optical signal
Flash light
Type of acoustic signal device
Siren
Type of acoustic signal
Pulse tone/continuous tone
Mounting Method
Surface mounting
Color housing
Red
Frequency sound signal - max
2.85 Kilo Hertz
Frequency sound signal - min
0.3 Kilo Hertz
Addressing mode
Hard addressing
Alarm current - max
0.055 mA
Alarm current - min
0.055 mA
Construction material
ABS/FR
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System typology
Conventional (Non-addressable)
Tones
42
Voice tones
No
Product branding
Eaton
Degree of protection
IP66
Suitable for
Wall Mounting
Ceiling Mounting
Cable entry
M20 hole
Light color
Amber
System wiring
0.28 - 2.5 mm
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO
For ex-zone gas
None
For ex-zone dust
None

导出产品规格