下载文档 () / 20
动力,因我们而不同*

702REUR-00

868.6625 MHz Watch/pendant transmitter

常用规格

Product Name
Eaton assistance required social care / panic alarm
Catalog Number
702REUR-00
Product Length/Depth
10 mm
Product Height
40 mm
Product Width
30 mm
Product Weight
0.06 kg
Certifications
CE marking

产品规格

Alarm outputs
Not applicable
Code length (bit)
16
Compliance
EN50131 grade 2
Current
Battery
Device type
Assistance required button
Enclosure Colour
White
Enclosure material
Plastic
Flush-mounted radio transmitter
No
Free space radio range
175 m
Internal aerial
Yes
Keyboard protection cover
No
LED indicator
1
Manual radio transmitter
Yes
Operating humidity - max
95 %
Modulation
FM
Number of commands
1
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Programming display
No
Radio coding device
No
Radio frequency
868.6625 Mega Hertz
Replacement battery code
CR2032
Rolling code system
No
Surface mounted radio transmitter
No
Transmission power
<10
Typical battery life
36 monthly
Battery quantity
1
Degree of protection
IP Other
Mounting Method
Worn by user

导出产品规格