Eaton Crouse-Hinds series Pauluhn 707 industrial globe and guard
707B7TBLU

707B7TBLU

Eaton Crouse-Hinds series Pauluhn 707 industrial globe and guard, Medium base, 2" box depth, 50/60 Hz, Blue glass globe, With cast brass guard, Incandescent, Brass, A-21 max. lamp size, Wall mount, 4-pole terminal block, 300 Vac, 150W
707B7TBLU - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 707 industrial globe and guard
Catalog Number
707B7TBLU
UPC
662276385092
Product Length/Depth
6.75 in
Product Height
11.75 in
Product Width
5.13 in
Product Weight
9.6 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Base type
Medium
Box depth
2"
Globe color
Blue
Globe material
Glass
Guard type
With cast guard
Guard material
Brass
Lamp type
Incandescent
Material
Brass
Lamp size - max
A-21
Wattage
150W
Mounting Method
Wall
Frequency rating
50/60 Hz
Special features
4-pole terminal block
Voltage rating
300 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.