Eaton Crouse-Hinds series Pauluhn 707 hazardous area globe and guard
707BM7D2

707BM7D2

Eaton Crouse-Hinds series Pauluhn 707 hazardous area globe and guard, Medium base, Clear glass globe, With cast brass guard, Incandescent, Brass, A-21 max. lamp size, Wall with junction box mount, 250 Vac, 150W
707BM7D2 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 707 hazardous area globe and guard
Catalog Number
707BM7D2
UPC
662276385191
Product Length/Depth
6.75 in
Product Height
11.75 in
Product Width
5.13 in
Product Weight
7.8 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
NEMA Rating
4X
Base type
Medium
Globe color
Clear
Globe material
Glass
Guard type
With cast guard
Guard material
Brass
Lamp type
Incandescent
Material
Brass
Lamp size - max
A-21
Wattage
150W
Mounting Method
Wall with junction box
Voltage rating
250 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.