下载文档 () / 20
动力,因我们而不同*

7092263FUL-0129

Eaton, Alarms & signalling devices, Fulleon, Asserta Mini anti-tamper switch

常用规格

Product Name
Eaton Asserta Industrial sounder
Catalog Number
7092263FUL-0129
Product Length/Depth
18 mm
Product Height
16 mm
Product Width
57 mm
Product Weight
0.008 kg
Certifications
CE

产品规格

Type of accessory/spare part
Input device
Material
Plastic
Suitable for intrusion alarm
Yes
Suitable for fire alarm
Yes
Current supply
Other

导出产品规格