| Product Name |
Eaton Asserta Industrial sounder
|
| Catalog Number |
7092267FUL-0144
|
| Product Length/Depth |
132 mm
|
| Product Height |
136 mm
|
| Product Width |
165 mm
|
| Product Weight |
0.5 kg
|
| Certifications |
Not Applicable
|
| Number of tones |
32
|
| Color housing |
Grey
|
| Material housing |
Plastic
|
| Sound output |
112 dB
|
| Nominal voltage |
230 V
|
| Type of current |
AC
|
| Electricity consumption |
0.012 A
|
| Alarm current |
27 mA
|
| Construction material |
ABS/FR
|
| Operating temperature - max |
70 °C
|
| Operating temperature - min |
-25 °C
|
| System topology |
Conventional (Non-Addressable)
|
| Tones |
32
|
| Voice tones |
No
|
| Product branding |
Eaton
|
| Humidity (non condensing) - max |
95 %
|
| Humidity (non condensing) - min |
0 %
|
| Degree of protection |
IP66
|
| Cable entry |
M20 hole
|
| System wiring |
0.28 - 2.5 mm
|