下载文档 () / 20
动力,因我们而不同*
已退市

7092337FUL-0373

Eaton, Alarms & signalling devices, Fulleon, X10 Midi sounder beacon housing, 10-60V AC-DC, Light grey housing (X10/CE/MDH/G2/10-60 VAC-DC)

常用规格

Product Name
Eaton X10 Industrial sounder and sounder beacon
Catalog Number
7092337FUL-0373
Product Length/Depth
133 mm
Product Height
170 mm
Product Width
165 mm
Product Weight
0.696 kg
Compliances
EN

产品规格

Nominal voltage - max
60 V
Nominal voltage - min
10 V
Type of current
AC/DC
Electricity consumption
0.08 A
Power
2 W
Lens color
Other
Lamp type
LED
Sound output
110 dB
Type of optical signal
Flash light
Type of acoustic signal device
Siren
Type of acoustic signal
Pulse tone/continuous tone
Mounting Method
Surface mounting
Color housing
Grey
Frequency sound signal - max
2900 Kilo Hertz
Frequency sound signal - min
125 Kilo Hertz
Alarm current - max
120 mA
Alarm current - min
45 mA
Construction material
PC
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Impact strength
IK08
Operating temperature - max
75 °C
Operating temperature - min
-40 °C
System typology
Conventional (Non-addressable)
Voice tones
No
Degree of protection
IP66
Suitable for
Ceiling Mounting
Wall Mounting
Cable entry
M20 hole
System wiring
0.28 - 2.5 mm

导出产品规格