| Product Name |
Eaton X10 Industrial sounder and sounder beacon
|
| Catalog Number |
7092344FUL-0380
|
| Product Length/Depth |
97 mm
|
| Product Height |
32 mm
|
| Product Width |
124 mm
|
| Product Weight |
0.074 kg
|
| Compliances |
EN
|
| Type of accessory/spare part |
Cover
|
| Material |
Plastic
|
| Suitable for intrusion alarm |
Yes
|
| Suitable for fire alarm |
No
|
| Current supply |
Other
|
| Spare part |
Yes
|
| Compatible with Apple HomeKit |
NO
|
| Compatible with Google Assistant |
NO
|
| Compatible with Amazon Alexa |
NO
|