Eaton Crouse-Hinds series Pauluhn 717 industrial globe and guard
717A

717A

Eaton Crouse-Hinds series Pauluhn 717 industrial globe and guard, Medium base, 50/60 Hz, Glass globe, With cast copper-free aluminum guard, Incandescent, Copper-free aluminum, A-19 max. lamp size, Ceiling mount, 300 Vac, 100W
717A - sku page

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 717 industrial globe and guard
Catalog Number
717A
UPC
662276385665
Product Length/Depth
4.5 in
Product Height
9.13 in
Product Width
5.13 in
Product Weight
3 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Base type
Medium
Globe material
Glass
Guard type
With cast guard
Guard material
Copper-free aluminum
Lamp type
Incandescent
Material
Copper-free aluminum
Lamp size - max
A-19
Wattage
100W
Mounting Method
Ceiling
Frequency rating
50/60 Hz
Voltage rating
300 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.