Eaton Crouse-Hinds series Pauluhn 717 industrial globe and guard
717B7-E1

717B7-E1

Eaton Crouse-Hinds series Pauluhn 717 industrial globe and guard, Medium base, 50/60 Hz, Glass globe, With cast brass guard, Incandescent, Brass, A-21 max. lamp size, Ceiling mount, Dead end, 1/2", 300 Vac, 150W
717B7-E1 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 717 industrial globe and guard
Catalog Number
717B7-E1
UPC
662276496651
Product Length/Depth
4.5 in
Product Height
9.88 in
Product Width
5.13 in
Product Weight
7 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Base type
Medium
Globe material
Glass
Guard type
With cast guard
Guard material
Brass
Lamp type
Incandescent
Material
Brass
Lamp size - max
A-21
Trade size
1/2"
Wattage
150W
Mounting Method
Ceiling
Frequency rating
50/60 Hz
Special features
Dead end
Voltage rating
300 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.