下载文档 () / 20
动力,因我们而不同*

723724-4XSS6FS

Eaton B-Line series ground mounted panel enclosure, 72" height, 24" length, 37" width, NEMA 4X, Hinged cover, 4XSS6FS enclosure, Ground mount, Large single door, No mounting provisions, 316 stainless steel, Seamless poured in-place gasket

常用规格

Product Name
Eaton B-Line series type 4X panel enclosures
Catalog Number
723724-4XSS6FS
UPC
782051229844
Product Length/Depth
24 in
Product Height
72 in
Product Width
37 in
Product Weight
480.4 lb
Certifications
UL 50
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
Stainless door clamps
Style
Large single door
NEMA Rating
4X
Finish color
#4 brushed
Color
Gray
Material
316 stainless steel
Cover type
Hinged
Wall thickness
12 gauge
Model
4XSS6FS enclosure
Mounting method
Ground
Closure type
Hinged
Locking provisions
Padlock provision
Mounting hole details
No mounting provisions

导出产品规格