下载文档 () / 20
动力,因我们而不同*

726REUR-60

868.6625 MHz As above, short range with built-in aerial

常用规格

Product Name
Eaton hold up device (HUD) / panic alarm button
Catalog Number
726REUR-60
Product Length/Depth
27 mm
Product Height
165 mm
Product Width
44 mm
Product Weight
0.1 kg
Certifications
CE marking

产品规格

Alarm outputs
Not applicable
Code length (bit)
16
Compliance
EN50131 grade 2
Current
Battery
Device type
Hold-up device
Enclosure Colour
Grey
Enclosure material
Plastic
Flush-mounted radio transmitter
No
Free space radio range
600 m
Internal aerial
Yes
Keyboard protection cover
No
LED indicator
1
Manual radio transmitter
Yes
Operating humidity - max
95 %
Modulation
FM
Number of commands
1
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Programming display
No
Radio coding device
No
Radio frequency
868.6625 Mega Hertz
Replacement battery code
1-345276
Rolling code system
No
Surface mounted radio transmitter
No
Transmission power
10
Typical battery life
60 monthly
Battery quantity
1
Degree of protection
IP Other
Mounting Method
Worn by user

导出产品规格