知识搜索
下载文档 () / 20
动力,因我们而不同*

738DC

Eaton Crouse-Hinds series squeeze type connector, FMC, 90° angle, Non-insulated, Zinc die cast, 3/4"

常用规格

Product Name
Eaton Crouse-Hinds series squeeze type connector
Catalog Number
738DC
UPC
784564003560
Product Length/Depth
4.95 in
Product Height
3.43 in
Product Width
4.84 in
Product Weight
0.15 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
FMC
Style
Squeeze
Material
Zinc die cast
Connector type
90° angle
Insulator
Non-insulated
Trade size
3/4"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。