Eaton Crouse-Hinds series Pauluhn 740/741 spot light
740ASMYEL-24V

740ASMYEL-24V

Eaton Crouse-Hinds series Pauluhn 740/741 spot light, Incandescent lamp, Heat resistant glass lens, Copper-free aluminum, Surface mount, Medium optical distribution, Yellow colored lens, 24 Vdc, 200W
740ASMYEL-24V - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 740/741 spot light
Catalog Number
740ASMYEL-24V
UPC
662276386488
Product Length/Depth
8.75 in
Product Height
11.69 in
Product Width
8.19 in
Product Weight
7.5 lb

产品规格

Wattage
200W
Mounting Method
Surface
Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Lamp type
Incandescent
Lens material
Heat resistant glass
Material
Copper-free aluminum
Optical distribution
Medium
Special features
Yellow colored lens
Voltage rating
24 Vdc
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.