下载文档 () / 20
动力,因我们而不同*

741B0021

Eaton Distribution parts. Current transformer HF3A, 60A/1A

常用规格

Product Name
Eaton Distribution parts
Catalog Number
741B0021
Product Length/Depth
54 mm
Product Height
28 mm
Product Width
60 mm
Product Weight
0.255 kg
Compliances
RoHS conform

产品规格

Opening width - min
20 mm
Opening height - min
17 mm
Nominal current
60 A
Number of inputs (primary)
1
Opening diameter
17 mm
Opening height - max
17 mm
Secondary current input
1 A
Secondary rated apparent power
1 VA
Opening width - max
20 mm
Accuracy class (ratio)
3
Model
Through-feed current converter
Mounting method
Snap mounting
Over current limiting factor
FS 5
Secondary connection
Screw connection

导出产品规格