下载文档 () / 20
动力,因我们而不同*

741C2073

Eaton Distribution parts. Current transformer HF4B, 400A/1A

常用规格

Product Name
Eaton Distribution parts
Catalog Number
741C2073
Product Length/Depth
61 mm
Product Height
52 mm
Product Width
85.5 mm
Product Weight
0.405 kg
Compliances
RoHS conform

产品规格

Opening width - min
40 mm
Opening height - min
25 mm
Nominal current
400 A
Number of inputs (primary)
1
Opening diameter
28 mm
Opening height - max
25 mm
Secondary current input
1 A
Secondary rated apparent power
7.5 VA
Opening width - max
40 mm
Accuracy class (ratio)
3
Model
Through-feed current converter
Mounting method
Snap mounting
Over current limiting factor
FS 5
Secondary connection
Screw connection

导出产品规格

mCAD model

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。