下载文档 () / 20
动力,因我们而不同*

741E0038

Eaton Distribution parts. Current transformer HF5, 1250A/1A

常用规格

Product Name
Eaton Distribution parts
Catalog Number
741E0038
Product Length/Depth
83 mm
Product Height
52 mm
Product Width
105 mm
Product Weight
0.76 kg
Compliances
RoHS conform

产品规格

Opening width - min
61 mm
Opening height - min
13 mm
Nominal current
1250 A
Number of inputs (primary)
1
Opening diameter
39 mm
Opening height - max
13 mm
Secondary current input
1 A
Secondary rated apparent power
30 VA
Opening width - max
61 mm
Accuracy class (ratio)
3
Model
Through-feed current converter
Mounting method
Snap mounting
Over current limiting factor
FS 5
Secondary connection
Screw connection

导出产品规格