| Product Name |
Eaton distribution board accessory
|
| Catalog Number |
741H0023
|
| Product Length/Depth |
146 mm
|
| Product Height |
52 mm
|
| Product Width |
106 mm
|
| Product Weight |
1.17 kg
|
| Compliances |
RoHS conform
|
| Opening width - min |
80 mm
|
| Opening height - min |
60 mm
|
| Nominal current |
2500 A
|
| Number of inputs (primary) |
1
|
| Opening diameter |
65 mm
|
| Opening height - max |
60 mm
|
| Secondary current input |
5 A
|
| Secondary rated apparent power |
30 VA
|
| Opening width - max |
80 mm
|
| Accuracy class (ratio) |
3
|
| Model |
Through-feed current converter
|
| Mounting method |
Snap mounting
|
| Over current limiting factor |
FS 5
|
| Secondary connection |
Screw connection
|