下载文档 () / 20
动力,因我们而不同*

741H0054

Eaton Distribution parts. Current transformer HF7A, 1000A/5A, Class 0.2S

常用规格

Product Name
Eaton Distribution parts
Catalog Number
741H0054
Product Length/Depth
146 mm
Product Height
52 mm
Product Width
106 mm
Product Weight
1.105 kg
Compliances
RoHS conform

产品规格

Opening width - min
80 mm
Opening height - min
60 mm
Nominal current
1000 A
Number of inputs (primary)
1
Opening diameter
65 mm
Opening height - max
60 mm
Secondary current input
5 A
Secondary rated apparent power
7.5 VA
Opening width - max
80 mm
Accuracy class (ratio)
3
Model
Through-feed current converter
Mounting method
Snap mounting
Over current limiting factor
FS 10
Secondary connection
Screw connection

导出产品规格