Eaton Crouse-Hinds series Pauluhn 740/741 spot light
741SMWFLBLU-WHT

741SMWFLBLU-WHT

Eaton Crouse-Hinds series Pauluhn 740/741 spot light, Incandescent lamp, Heat resistant glass lens, Brass, Surface mount, Wide optical distribution, White painted, blue colored lens, 120 Vac, 300W
741SMWFLBLU-WHT - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 740/741 spot light
Catalog Number
741SMWFLBLU-WHT
UPC
662276386570
Product Length/Depth
10.06 in
Product Height
12.69 in
Product Width
8.88 in
Product Weight
19 lb

产品规格

Wattage
300W
Mounting Method
Surface
Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Lamp type
Incandescent
Lens material
Heat resistant glass
Material
Brass
Optical distribution
Wide
Special features
White painted, blue colored lens
Voltage rating
120 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.