下载文档 () / 20
动力,因我们而不同*

744-F0191-00P

Eaton DG1 SmartWire-DT module for frequency inverter DG1, IP54

常用规格

Product Name
Eaton DXG SmartWire-DT module
Catalog Number
744-F0191-00P
Product Length/Depth
45 mm
Product Height
130 mm
Product Width
105 mm
Product Weight
0.105 kg
Compliances
CE
Certifications
UL File No.: E134360
UL Category Control No.: NMMS, NMMS7
IEC 61800-5-1
CSA-C22.2 No. 14
IEC/EN61800-3
IEC/EN61800-5
CE marking
UL Listed
UL report applies to both US and Canada
Catalog Notes
2 x M12

产品规格

Used with
DG1
DM1
Product Category
Accessories
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Accessory/spare part type
Communication module
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-10 °C
Communication
SmartWire-DT, optional
Degree of protection
IP54
NEMA 12
Suitable for
Branch circuits, (UL/CSA)

导出产品规格