Eaton Crouse-Hinds series Pauluhn 746M spot light
746BQMR

746BQMR

Eaton Crouse-Hinds series Pauluhn 746M spot light, Quartz halogen lamp, Heat resistant glass lens, Brass, Surface mount, Medium optical distribution, 120 Vac, 500W
746BQMR - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 746M spot light
Catalog Number
746BQMR
UPC
662276386822
Product Length/Depth
14.63 in
Product Height
17 in
Product Width
11.25 in
Product Weight
50 lb

产品规格

Wattage
500W
Mounting Method
Surface
Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Lamp type
Quartz halogen
Lens material
Heat resistant glass
Material
Brass
Optical distribution
Medium
Voltage rating
120 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.