Eaton Crouse-Hinds series Pauluhn 749 spot light
749AGRD

749AGRD

Eaton Crouse-Hinds series Pauluhn 749 spot light, Incandescent lamp, Heat resistant glass lens, Copper-free aluminum, Surface mount, Medium optical distribution, With Guard, 120 Vac, 500W
749AGRD - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 749 spot light
Catalog Number
749AGRD
UPC
662276386860
Product Length/Depth
14.5 in
Product Height
18 in
Product Width
11 in
Product Weight
24 lb

产品规格

Wattage
500W
Mounting Method
Surface
Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Lamp type
Incandescent
Lens material
Heat resistant glass
Material
Copper-free aluminum
Optical distribution
Medium
Special features
Guard
Voltage rating
120 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.