下载文档 () / 20
动力,因我们而不同*

762REUR-00

868.6625 MHz Two channel radio receiver

常用规格

Product Name
Eaton telemetry receiver
Catalog Number
762REUR-00
Product Length/Depth
35 mm
Product Height
185 mm
Product Width
130 mm
Product Weight
0.57 kg
Certifications
CE marking

产品规格

Alarm outputs
2 relay contacts
Channels
2
Code length (bit)
16
Compliance
EN 50130-4:2011+A1:2014, EN 60950-1:2006+A2:2013, EN 300 220-2 V2.4.1, EN 301 489-1 V1.9.2, EN 301 489-3 V1.6.1
Current
Other
Current supply
25 VDC
Device type
Radio receiver
Devices per channel
4
Enclosure Colour
White
Enclosure material
Plastic
Halogen Free
Yes
In housing
Yes
In tube base housing
No
Internal aerial
Yes
LED indicator
8
Manual radio transmitter
Yes
Material quality
Thermoplastic
Operating humidity - max
95 %
Modulation
FM
Number of commands
2
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Power consumption
55 mA
Printed circuit board/module
No
Programming display
Yes
Push button mode
No
Radio coding device
Yes
Radio frequency
868.6625 Mega Hertz
Ral-Number (Akin)
0
Replacement battery code
Not applicable
Rolling code system
No
Suitable for dimmer
No
Suitable for pulse button
Yes
Suitable for roller shutter switch
No
Suitable for switch
No
Suitable for venetian/roller shutter switch
No
Suitable for venetian shutter switch
No
Surface finish
Matt
Surface protection
Other
Switching mode
No
Transmission power
10
Transparent
No
Type of fastening
Mounting with screw
With radio controlled push button
No
Material
Plastic
Degree of protection
NEMA Other
IP Other
Mounting Method
Wall-mount
Surface mounted (plaster)
Color
White
Number of relays
7

导出产品规格