下载文档 () / 20
动力,因我们而不同*

792REUR-00

Eaton antenna for intruder system, 1/4 wave antenna for use with 703reur and 790reur

常用规格

Product Name
Eaton installation accessory for intruder alarm system
Catalog Number
792REUR-00
Product Length/Depth
15 mm
Product Height
105 mm
Product Width
15 mm
Product Weight
0.01 kg
Certifications
CE marking

产品规格

Accessory type
Antenna
Compliance
Directive 2011/65/EU
Enclosure Colour
Black
Enclosure material
Plastic
External supply option
No
Interface cable
Yes
Operating humidity - max
95 %
Number of relay contacts
Not applicable
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Power consumption
0 mA
Replacement battery code
Not applicable
Type of accessory/spare part
Diagnostic/Installation tool
Suitable for intrusion alarm
No
Suitable for fire alarm
No
Current supply
Other
Suitable for wall mounting
No
Suitable for 19 inch mounting
No
Pole fastening
No
Suitable for ceiling mounting
No
Accessory
No
Spare part
No

导出产品规格