下载文档 () / 20
动力,因我们而不同*

7.2ADFHO31.5

Air fuse-link, medium voltage, 31.5 A, AC 7.2 kV, 336 x 50.8 mm, back-up, BS, with striker

常用规格

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
7.2ADFHO31.5
Product Length/Depth
254 mm
Product Height
50.8 mm
Product Width
50.8 mm
Product Weight
1500 g
Compliances
BS 2692-1

产品规格

Used with
A3354710 Fuse clip
Amperage Rating
31.5 A
Fuse indicator
With Striker
Fuse size
51 x 254 mm
Breaking capacity
20 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Voltage type
AC
With striker
Yes
Class
Class back-up
Fuse shape
Cylindrical, offset bolted tags
Pre arc (I2T)
3.8 x 102
Resistance
22.8 ohms
Interrupt rating
20 kAIC
Construction size
51 x 254 mm
Mounting method
Clip-in
Voltage rating
7.2 kV
Type
Fuse
Application
  • protection of primary side transformers
  • used in fuse switch combination units, fuse bases and fuse switches
Fuse type
ADFH

导出产品规格