下载文档 () / 20
动力,因我们而不同*

806A-09-144

Eaton B-Line series imperial cable tray and ladder, non-flanged cover for straight sections, 0.5"height, 144"length, 9"width, Non-flanged, Aluminum

常用规格

Product Name
Eaton B-Line series straight section cover
Catalog Number
806A-09-144
UPC
781011328849
Product Length/Depth
144 in
Product Height
0.5 in
Product Width
9 in
Product Weight
0.625 lb
Certifications
Not Applicable

产品规格

Material
Aluminum
Type
Non-flanged

导出产品规格