下载文档 () / 20
动力,因我们而不同*

806A-12-90HB24

Eaton B-Line series imperial cable tray and ladder, non-flanged horizontal bend cover, 0.5"height, 55.65"length, 12"width, Horizontal bend, 90°angle, 24"radius

常用规格

Product Name
Eaton B-Line series horizontal bend cover
Catalog Number
806A-12-90HB24
UPC
781011343460
Product Length/Depth
55.65 in
Product Height
0.5 in
Product Width
12 in
Product Weight
6.085 lb
Certifications
Not Applicable

产品规格

Material
Aluminum
Type
Horizontal bend
Angle
90°
Radius
24 in

导出产品规格