下载文档 () / 20
动力,因我们而不同*

806A-18-45VI12

Eaton B-Line series imperial cable tray and ladder, non-flanged vertical inside bend cover, 0.5"height, 15.37"length, 18"width, VIB, Aluminum, 45°angle, 12"radius

常用规格

Product Name
Eaton B-Line series vertical inside bend cover
Catalog Number
806A-18-45VI12
UPC
781011344580
Product Length/Depth
15.37 in
Product Height
0.5 in
Product Width
18 in
Product Weight
1.471 lb
Certifications
Not Applicable

产品规格

Material
Aluminum
Type
Vertical inside bend
Angle
45°
Radius
12 in

导出产品规格